Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Electromechanical Relay RF, Microwave and Millimeter Wave Switches

Experience high-performance RF signal direction in block diagrams with Fairview Microwave's electromechanical relay radio frequency switches. Perfect for everything from electronic warfare and microwave radio to SATCOM and 5G research, these RF relay switches are your versatile solution for diverse broadband applications.

Controlling Transmission Signals with Precision and Reliability By Way of Our RF/microwave and mmWave Switches

Check Mark

Availability

Fairview Microwave’s RF switch products are in-stock and ready to ship same-business-day with no minimum order quantities.

Check Mark

Broad Band Frequency Range

From DC to a remarkable 43 GHz, our coaxial switches for RF are ideal for applications demanding high data rates.

Check Mark

Diverse Model Selection

Choose from 21 distinct switch models and configurations to find the perfect match for your specific bandwidth requirements.

RF and Microwave Switch Features

Superior Performance Metrics

Expect unparalleled efficacy with insertion loss as low as 0.2 dB typical and isolation levels soaring up to 90 dB.

Compact Yet Robust Design

Our switches come in compact MIL-grade packages equipped with 2.92mm connectors without compromising on performance or durability.

Reliable Actuation

Whether you prefer latching, failsafe, or normally open actuators, our components are designed for longevity with a 2M lifecycle rating.

Rugged MIL-Grade Packaging

Not only do our switches come in a compact coaxial design, but they also meet MIL-STD-202F standards for shock and vibration.